IESNA:LM-63-2002
[TEST]P1203697
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2D-722-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 2200K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]16775
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1692.3 1758.5 1881.4 2020.1 2141.2 2248.1 2332.9 2388.6 2409.8 2431
2516.8 2591 2699.7 2930.3 3260.8 3654.1 4049.1 4432.6 4771.9 5047.7
5353.4 5634.4 5923.4 6194.7 6436.8 6518.1 6380.3 6041.8 5150.2 3318.3
1210.7 441 231.5 128.1 68.9 20.3 0
1692.3 1770 1896.4 2033.4 2158.9 2260.5 2348.9 2401.9 2424 2444.3
2520.3 2590.1 2690 2899.4 3220.2 3603.7 3985.5 4379.6 4724.2 5037
5324.2 5650.3 5924.3 6196.5 6449.2 6563.2 6483.7 6175.2 5349.9 3586.9
1375 482.5 254.5 138.7 73.3 24.7 0
1692.3 1759.4 1878.7 2013.1 2131.5 2234 2313.5 2365.6 2386 2394.8
2454 2533.5 2622.8 2790.7 3075.2 3434.9 3845.8 4260.3 4636.7 4944.3
5225.3 5539.9 5893.3 6242.4 6574.7 6842.4 7023.6 7013 6395.3 4709.2
2188 714 365.8 205 96.3 31.8 0
1692.3 1749.7 1859.3 1983.9 2091.7 2185.4 2261.4 2307.3 2326.8 2332.9
2364.8 2449.6 2535.3 2635.2 2824.3 3098.2 3432.3 3806.9 4207.3 4615.5
5017.6 5436.5 5879.2 6367 6866.3 7256.9 7579.4 7917.9 8044.3 7004.1
4396.4 1689.6 655.7 356.1 194.4 61.9 0
1692.3 1745.3 1841.6 1953 2052.8 2140.3 2213.6 2261.4 2284.3 2295.8
2311.7 2367.4 2460.2 2537.1 2632.5 2796.9 3039 3337.7 3687.6 4100.3
4585.5 5133.4 5707.8 6374.1 6960 7538.8 8134.4 8857.2 9687 9871.7
8286.4 5096.3 2183.6 983.5 480.7 188.2 0
1692.3 1733.8 1813.3 1906.1 1999.8 2087.3 2161.5 2218.1 2250.8 2274.6
2293.2 2328.5 2400.1 2491.1 2567.1 2655.5 2803.1 3018.7 3312.1 3646.1
4028.8 4455.6 4927.5 5471.8 6095.7 6861 7770.3 8864.3 10360.4 11768.1
11696.6 9384.8 5573.4 2383.3 826.3 185.6 0
1692.3 1732.9 1809.8 1905.2 1993.6 2079.3 2154.4 2212.8 2248.1 2273.7
2292.3 2327.6 2394.8 2484.1 2563.6 2650.2 2786.3 2981.6 3275.8 3583.4
3977.5 4365.4 4828.5 5359.6 5989.7 6756.7 7666.9 8768 10267.6 11762.8
11731 9456.4 5685.7 2450.5 844.8 190 0
1692.3 1725.9 1789.5 1868.1 1951.2 2032.5 2112 2177.4 2222.5 2257
2291.4 2336.5 2386.9 2434.6 2500.8 2593.6 2700.6 2834.9 3036.4 3316.5
3660.3 4065.9 4553.7 5152.8 5860.6 6679.8 7583 8570.9 9760.4 10834.1
10650.3 8514.4 5060 1998.9 597.4 118.4 0
1692.3 1721.4 1766.5 1831.9 1905.2 1981.2 2060.8 2132.3 2191.6 2244.6
2296.7 2353.3 2400.1 2439.9 2490.2 2550.3 2651.1 2797.8 3024.9 3347.4
3776 4316 4951.3 5657.4 6387.3 7154.4 7951.5 8806 9658.8 9928.3
9063.1 6451 3031.9 1066.6 425.1 167.9 0
1692.3 1709.1 1740 1786.8 1846.9 1915 1991 2061.7 2127 2191.6
2255.2 2318.8 2372.7 2423.1 2475.2 2534.4 2624.6 2773 3024.9 3395.1
3906.8 4532.5 5220 5931.3 6663 7410.6 8192.7 8898.8 9209.8 8605.4
6647.1 3335.9 1004.8 425.9 250.1 126.4 0
1692.3 1705.5 1725 1761.2 1808 1865.5 1927.3 1993.6 2058.1 2124.4
2196 2270.2 2344.4 2408.9 2480.5 2564.5 2688.2 2887.9 3191 3621.4
4243.5 4972.5 5822.6 6699.3 7621 8391.5 9024.3 9230.2 8650.5 6937.9
4322.1 1712.6 513.4 212.1 102.5 33.6 0
1692.3 1700.2 1716.1 1747.1 1793 1839.8 1900.8 1963.6 2026.3 2088.2
2160.6 2239.3 2317.9 2389.5 2473.5 2567.1 2705.9 2895 3176.9 3583.4
4141.9 4852.4 5668 6500.4 7267.5 7856.9 8152.1 7970.9 7176.5 5459.5
3122.1 1190.3 412.7 168.8 73.3 15 0
1692.3 1697.6 1707.3 1740 1779.8 1828.4 1880.5 1937.1 1997.1 2054.6
2120 2194.2 2264.9 2336.5 2413.4 2504.4 2615.7 2770.4 2972.7 3244.9
3635.5 4166.6 4802 5445.3 5984.4 6288.4 6238.9 5812.9 5042.3 3760.1
2064.3 793.6 310.2 154.6 98.1 37.1 0
1692.3 1687.9 1698.5 1725 1762.1 1808 1858.4 1907.9 1955.6 1997.1
2043.1 2085.5 2124.4 2155.3 2168.6 2166.8 2145.6 2106.7 2058.1 2012.2
1969.8 1952.1 1952.1 1916.7 1773.6 1497.9 1145.3 830.7 618.6 479.8
385.3 318.1 263.3 208.6 137.9 58.3 0
1692.3 1683.4 1693.2 1724.1 1764.7 1809.8 1858.4 1906.1 1952.1 1981.2
1995.4 1991 1973.3 1934.4 1872.5 1791.2 1693.2 1585.3 1470.5 1339.7
1212.4 1089.6 972.1 863.4 764.4 685.7 615.9 564.7 516.1 464.8
402.1 340.2 270.4 199.7 121.1 54.8 0
1692.3 1678.1 1694.9 1726.7 1770 1818.6 1874.3 1925.6 1956.5 1968.9
1953.8 1915.8 1868.1 1807.2 1740.9 1663.1 1566.8 1458.1 1340.6 1216.8
1094.9 980.9 881 796.2 721.1 659.2 607.1 577.1 539.1 489.6
427.7 343.8 266 189.1 109.6 56.6 0
1692.3 1677.2 1695.8 1734.7 1781.5 1839 1896.4 1936.2 1954.7 1952.1
1930.9 1899.9 1846 1772.7 1687.9 1602.1 1511.1 1406 1289.3 1170
1059.5 967.6 885.5 814.8 750.3 692.8 659.2 628.3 629.2 633.6
592.1 517 459.5 357 247.4 165.3 0
1692.3 1681.7 1704.6 1746.2 1805.4 1861.9 1907 1942.4 1953.8 1951.2
1933.5 1895.5 1831.9 1754.1 1663.1 1567.7 1449.3 1322 1198.3 1087.8
994.2 915.5 849.2 791.8 735.2 684.9 642.4 692.8 790 833.3
811.2 775.9 744.1 600.9 481.6 342 0
1692.3 1682.6 1710.8 1760.3 1816.9 1876.1 1918.5 1944.1 1952.1 1950.3
1934.4 1898.2 1838.1 1762.1 1651.6 1524.4 1375.9 1236.3 1102 998.6
903.1 830.7 770.6 722.9 676 614.2 639.8 703.4 736.1 721.1
682.2 679.6 591.2 483.4 409.1 290.7 0
1692.3 1683.4 1715.2 1768.3 1830.1 1884.9 1923.8 1945.9 1954.7 1952.1
1936.2 1904.4 1857.5 1781.5 1661.3 1504 1330 1163.8 1019.8 901.4
805 737.9 690.2 650.4 587.7 576.2 609.7 647.7 635.4 600
572.6 545.2 446.3 365 308.4 218.3 0
1692.3 1684.3 1718.8 1774.5 1841.6 1893.8 1933.5 1956.5 1968 1965.3
1946.8 1921.1 1874.3 1787.7 1655.2 1482.8 1288.4 1094.9 931.4 815.6
736.1 679.6 638 596.5 542.6 557.6 588.5 606.2 586.8 648.6
595.6 532 399.4 322.5 266 163.5 0
1692.3 1687.9 1720.5 1776.2 1839 1897.3 1937.1 1960 1973.3 1974.2
1960.9 1937.9 1892.9 1809.8 1674.6 1496.1 1291.1 1088.7 920.8 805.9
731.7 675.1 632.7 587.7 535.5 551.4 581.5 599.1 578.8 643.3
595.6 485.1 386.2 319 265.1 128.1 0
